-
Mounting level
-
Type of profile rail
-
Material
-
Type of ventilation
-
Model
-
Degree of protection (NEMA)
-
Modular spacing
-
With roof plate
-
With earthing
-
With front door
-
Material front door
-
Front door locking system
-
Material rear door
-
Rear door locking system
-
Surface finishing
-
With sidewall
-
Number of doors
-
With glazed door
-
With base
-
With vertical cable management
-
Max. load capacity
-
Number of height units
-
Number of height units
-
With rear door
-
Demountable
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-45/LG-446807-WEB-R.jpg)
PKWiU 27.12.40.0
KOMPLETNA SZAFA 47U 800X1200
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-45/LG-446803-WEB-R.jpg)
PKWiU 27.12.40.0
KOMPLETNA SZAFA 42U 800X1200
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-45/LG-446806-WEB-R.jpg)
PKWiU 27.12.40.0
KOMPLETNA SZAFA 47U 800X1000
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-45/LG-446805-WEB-R.jpg)
PKWiU 27.12.40.0
KOMPLETNA SZAFA 47U 600X1200
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-45/LG-446802-WEB-R.jpg)
PKWiU 27.12.40.0
KOMPLETNA SZAFA 42U 800X1000
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-45/LG-446801-WEB-R.jpg)
PKWiU 27.12.40.0
KOMPLETNA SZAFA 42U 600X1200
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-45/LG-446804-WEB-R.jpg)
PKWiU 27.12.40.0
KOMPLETNA SZAFA 47U 600X1000
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-45/LG-446800-WEB-R.jpg)
PKWiU 27.12.40.0
KOMPLETNA SZAFA 42U 600X1000
Cena bez VAT