-
Cover model
-
Type of covering
-
Housing material
-
Type of door
-
Type of door
-
Transparent cover/door
-
Type of closure
-
With lock
-
Mounting method
-
Signal passing door
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With mounting plate
-
Inner depth
-
Earthing terminal block
-
Neutral terminal block
-
DIN-rail
-
Extension possible
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/414038-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
ROZDZIELNICA DLA FOTOWOLTAIKI PLEXO3 PV 4X18 1000 VDC IP65
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/414037-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
ROZDZIELNICA DLA FOTOWOLTAIKI PLEXO3 PV 3X18 1000 VDC IP65
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/414036-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
ROZDZIELNICA DLA FOTOWOLTAIKI PLEXO3 PV 2X18 1000 VDC IP65
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/LG-414034-WEB-R.jpg)
PKWiU 27.12.40.0
ROZDZIELNICA DLA FOTOWOLTAIKI PLEXO3 PV 2X12 1000 VDC IP65
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/LG-414035-WEB-R.jpg)
PKWiU 27.12.40.0
ROZDZIELNICA DLA FOTOWOLTAIKI PLEXO3 PV 1X18 1000 VDC IP65
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/414033-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
ROZDZIELNICA DLA FOTOWOLTAIKI PLEXO3 PV 1X12 1000 VDC IP65
Cena bez VAT