-
Mounting dimension (standardised)
-
Mounting direction
-
Mounting size
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Electrical connection
-
Electrical connection
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Length
-
Type of electric connection
-
Type of electric connection
-
Length
-
Number of socket outlets British Standard BS1363
-
Cable length
-
Cable length
-
With LED indication
-
With LED indication
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C20 socket outlets
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Number of height units
-
Mains filter
-
Number of other socket outlets
-
Supply voltage
-
Over voltage category
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
With display
-
SNMP
-
Evaluation
-
With fuse
-
Ampere meter
-
Temperature measurement
-
With mounting material
-
Width
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Number of RCCBs
-
Connected object
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646835-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK ZASILAJĄCY 6X2P+Z OCHRONNIKIEM PRZEPIĘCIOWYM
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646833-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK ZASILAJĄCY 6X2P+Z WYŁĄCZNIKIEM RÓŻNICOWO PRĄDOWYM 30MA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646815-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK 12XC13 Z KABLEM 3M
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646809-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK ZASILAJĄCY 6XC13 + 2XC19
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646830-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK ZASILAJĄCY 6X2P+Z ZABEZPIECZENIEM 16A
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646807-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK ZASILAJĄCY 6XC19
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646814-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK ZASILAJĄCY 10XC13
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646811-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK ZASILAJĄCY 9X2P+Z Z BLOKADĄ
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646820-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK ZASILAJĄCY 9X2P+Z ZE WSKAŹNIKIEM NAPIĘCIA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646822-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK ZASILAJĄCY 8X2P+Z WYŁĄCZNIKIEM
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646810-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK ZASILAJĄCY 9X2P+Z KABLEM 3M
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646805-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK ZASILAJĄCY 6X2P+Z KABLEM 3M
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-646899-WEB-R.jpg)
PKWiU 27.33.13.0
LCS:BLOK 19" DO WYPOSAŻENIA16 MOD.
Cena bez VAT